Signal Integrity

Power-aware Signal Integrity and EMI/EMC On High-speed Digital Chip-to-Chip Links

Signal Integrity header image 4

Entries Tagged as 'equalizer'

Tutorial: Mitigate Inter-Symbol Interference by using an Equalization Filter

October 8th, 2012 · 5 Comments · Calculator

Share
Tutorial video clip with a spreadsheet that illustrate the minimum mean squared error method of calculating equalizer taps.

[Read more →]

Tags: ··

Equalizer Design

June 29th, 2010 · 9 Comments · Application Note

Share
Posted by Colin Warwick This post is based on my response to a question from the si-list Generic receiver equalization setting. Updated July 2, 2013 with FFE info The Channel Simulator in W2302 ADS Transient Convolution Element contains a general purpose high speed digital IC I/O receiver that includes three kinds of equalizer (continuous-time linear […]

[Read more →]

Tags: ····

Puzzle Event 1 – Open the Eye

October 29th, 2008 · 7 Comments · Puzzle

Share
To enter this fun puzzle event, submit your solution to the following signal integrity problem. The eye diagram performance at 6 Gbps for a given set of S-parameters with no equalization is shown below. Obviously for this long channel the eye diagram is closed. The idea is that you develop a passive or active equalizer […]

[Read more →]

Tags: ···