Signal Integrity

Power-aware Signal Integrity and EMI/EMC On High-speed Digital Chip-to-Chip Links

Signal Integrity header image 4

Entries Tagged as 'eye opening'

Statistical Simulation

February 9th, 2010 · 1 Comment · Guest Post

Share
Guest post from Chad Morgan about his DesignCon 2010 paper Validation of Quasi-Analytical and Stat Sim Techniques for Multi-Gigabit Interconnect Channels

[Read more →]

Tags: ······

Puzzle Event 1 – Open the Eye

October 29th, 2008 · 7 Comments · Puzzle

Share
To enter this fun puzzle event, submit your solution to the following signal integrity problem. The eye diagram performance at 6 Gbps for a given set of S-parameters with no equalization is shown below. Obviously for this long channel the eye diagram is closed. The idea is that you develop a passive or active equalizer […]

[Read more →]

Tags: ···